How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | L: | 6.07 in |
| BE1: | 0.5 in | V: | 1.94 in |
| L1: | 9.32 in | AG: | 7 |
| T: | 1.25 | BF: | 0.53 |
| F: | 3.38 | D: | 2.94 |
| AD: | 6.01 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| C: | 8 in | U: | 0.75 in |
| I: | 4.34 in | AE2: | 0.39 |
| AE1: | 0.6 | BD: | 9 |
| G: | 1.69 |
Technical Specifications
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.250 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 1.076 | Service Factor: | 1 |
| Ratio: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

