How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | F: | 3.38 |
| BD: | 9 | B: | 7.38 |
| T: | 1.25 | AE2: | 0.39 |
| G: | 1.69 | BF: | 0.53 |
| AK: | 8.5 | D: | 2.94 |
| AE1: | 0.6 | C: | 8 in |
| AJ: | 7.25 | I: | 4.34 in |
| AD: | 6.01 | BE1: | 0.5 in |
| L1: | 9.32 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 35 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.076 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

