Grove Gear HM226-50-2-1.250-56C-L9
Part #:HM226-50-2-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AD: | 6.01 |
| L: | 6.07 in | C: | 8 in |
| U: | 0.75 in | BE: | 0.38 in |
| BF: | 0.41 | AG: | 7 |
| V: | 1.94 in | T: | 1.25 |
| LM: | 8.32 | AJ: | 5.88 |
| AE2: | 0.39 | B: | 7.38 |
| AK: | 4.5 | G: | 1.69 |
| I: | 4.34 in | F: | 3.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.076 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Bore Code: | 20 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.250 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Model Code: | HM226 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

