Grove Gear HM226-50-2-1.438-140TC-L1
Part #:HM226-50-2-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | BD: | 5.88 |
| AG: | 7 | AD: | 6.01 |
| LM: | 8.32 | BF: | 0.41 |
| T: | 1.438 | U: | 0.75 in |
| B: | 7.38 | BE: | 0.38 in |
| AK: | 4.5 | D: | 2.94 |
| AE1: | 0.6 | C: | 8 in |
| AE2: | 0.39 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| I: | 4.34 in | F: | 3.38 |
| V: | 1.94 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.076 |
| Assembly: | HM-2 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 50:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

