Grove Gear HM226-50-2-1.438-140TC-L9
Part #:HM226-50-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | L: | 6.07 in |
| AD: | 6.01 | I: | 4.34 in |
| LM: | 8.32 | U: | 0.75 in |
| AJ: | 5.88 | C: | 8 in |
| T: | 1.438 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AK: | 4.5 |
| AE1: | 0.6 | BF: | 0.41 |
| V: | 1.94 in | BE: | 0.38 in |
| D: | 2.94 | AG: | 7 |
| AE2: | 0.39 | F: | 3.38 |
| B: | 7.38 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Ratio Range: | 50:1 | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.076 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

