Grove Gear HM226-50-2-1.438-180TC-L1
Part #:HM226-50-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | V: | 1.94 in |
| BD: | 9 | AE2: | 0.39 |
| AE1: | 0.6 | L: | 6.07 in |
| AG: | 7 | T: | 1.438 |
| AJ: | 7.25 | C: | 8 in |
| G: | 1.69 | F: | 3.38 |
| BF: | 0.53 | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| B: | 7.38 |
Technical Specifications
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 1.076 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

