Grove Gear HM226-50-2-1.438-180TC-L4
Part #:HM226-50-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | F: | 3.38 |
| L1: | 9.32 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| AE2: | 0.39 | L: | 6.07 in |
| C: | 8 in | B: | 7.38 |
| G: | 1.69 | AD: | 6.01 |
| U: | 0.75 in | AK: | 8.5 |
| T: | 1.438 | AG: | 7 |
| V: | 1.94 in | BE1: | 0.5 in |
| BD: | 9 | AE1: | 0.6 |
| D: | 2.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.076 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-2 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

