How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AJ: | 7.25 |
| U: | 0.75 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| B: | 7.38 | AE2: | 0.39 |
| BE1: | 0.5 in | L1: | 9.32 in |
| F: | 3.38 | T: | 1.438 |
| BF: | 0.53 | D: | 2.94 |
| AE1: | 0.6 | AG: | 7 |
| I: | 4.34 in | AD: | 6.01 |
| BD: | 9 | C: | 8 in |
| G: | 1.69 |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.076 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

