How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| AE1: | 0.6 | B: | 7.38 |
| AD: | 6.01 | AJ: | 7.25 |
| F: | 3.38 | G: | 1.69 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.39 | V: | 1.94 in |
| T: | 1.438 | AG: | 7 |
| L: | 6.07 in | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| BF: | 0.53 | C: | 8 in |
| I: | 4.34 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.076 |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

