Grove Gear HM226-50-2-1.438-56C-L3
Part #:HM226-50-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AK: | 4.5 |
| I: | 4.34 in | T: | 1.438 |
| BF: | 0.41 | C: | 8 in |
| AD: | 6.01 | F: | 3.38 |
| U: | 0.75 in | B: | 7.38 |
| BD: | 5.88 | D: | 2.94 |
| LM: | 8.32 | V: | 1.94 in |
| AJ: | 5.88 | AE1: | 0.6 |
| L: | 6.07 in | AG: | 7 |
| G: | 1.69 |
Technical Specifications
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.076 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 35 |
| Model Code: | HM226 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

