How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | BF: | 0.41 |
| F: | 3.38 | BD: | 5.88 |
| LM: | 8.32 | BE: | 0.38 in |
| T: | 1.125 | AK: | 4.5 |
| AD: | 6.01 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| C: | 8 in | D: | 2.94 |
| AG: | 7 | AJ: | 5.88 |
| L: | 6.07 in | U: | 0.75 in |
| V: | 1.94 in | AE2: | 0.39 |
| G: | 1.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Model Code: | HM226 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Bore Code: | 18 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.076 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

