How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.94 |
| BF: | 0.41 | L: | 6.07 in |
| AK: | 4.5 | C: | 8 in |
| AE1: | 0.6 | F: | 3.38 |
| LM: | 8.32 | T: | 1.125 |
| AG: | 7 | I: | 4.34 in |
| U: | 0.75 in | AD: | 6.01 |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.39 | B: | 7.38 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.076 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 18 |
| Output RPM: | 35 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

