How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AE1: | 0.6 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | LM: | 8.32 |
| AD: | 6.01 | D: | 2.94 |
| T: | 1 | I: | 4.34 in |
| B: | 7.38 | V: | 1.94 in |
| AK: | 4.5 | BF: | 0.41 |
| L: | 6.07 in | G: | 1.69 |
| BE: | 0.38 in | AG: | 7 |
| C: | 8 in | BD: | 5.88 |
| F: | 3.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Model Code: | HM226 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

