How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | D: | 2.94 |
| AJ: | 5.88 | LM: | 8.32 |
| BF: | 0.41 | AK: | 4.5 |
| I: | 4.34 in | BD: | 5.88 |
| AG: | 7 | G: | 1.69 |
| BE: | 0.38 in | C: | 8 in |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| F: | 3.38 | B: | 7.38 |
| T: | 1 | L: | 6.07 in |
| V: | 1.94 in | AD: | 6.01 |
| AE2: | 0.39 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 60:1 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

