How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BE: | 0.38 in |
| L: | 6.07 in | AD: | 6.01 |
| AG: | 7 | G: | 1.69 |
| BD: | 5.88 | B: | 7.38 |
| AE2: | 0.39 | BF: | 0.41 |
| T: | 1 | LM: | 8.32 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | C: | 8 in |
| AK: | 4.5 | D: | 2.94 |
| F: | 3.38 | AE1: | 0.6 |
| I: | 4.34 in |
Technical Specifications
| Motor Frame Size: | 140TC | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Diameter (in): | 1.000 in | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.883 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio: | 60:1 | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

