How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| T: | 1 | G: | 1.69 |
| I: | 4.34 in | BF: | 0.53 |
| AE2: | 0.39 | V: | 1.94 in |
| B: | 7.38 | D: | 2.94 |
| AG: | 7 | L1: | 9.32 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AE1: | 0.6 |
| AD: | 6.01 | F: | 3.38 |
| AJ: | 7.25 | U: | 0.75 in |
| C: | 8 in |
Technical Specifications
| Output RPM: | 29.2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

