Grove Gear HM226-60-1-1.000-56C-L2
Part #:HM226-60-1-1.000-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | LM: | 8.32 |
| AG: | 7 | C: | 8 in |
| D: | 2.94 | B: | 7.38 |
| AD: | 6.01 | BF: | 0.41 |
| BD: | 5.88 | I: | 4.34 in |
| G: | 1.69 | AE2: | 0.39 |
| T: | 1 | V: | 1.94 in |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.75 in | L: | 6.07 in |
| F: | 3.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Output Diameter (in): | 1.000 in |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

