Grove Gear HM226-60-1-1.000-56C-L4
Part #:HM226-60-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1 |
| C: | 8 in | AD: | 6.01 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | U: | 0.75 in |
| I: | 4.34 in | AJ: | 5.88 |
| B: | 7.38 | G: | 1.69 |
| AE2: | 0.39 | L: | 6.07 in |
| LM: | 8.32 | BF: | 0.41 |
| F: | 3.38 | AG: | 7 |
| D: | 2.94 | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Model Code: | HM226 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

