How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.125 |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 8 in | B: | 7.38 |
| BE: | 0.38 in | AD: | 6.01 |
| I: | 4.34 in | AG: | 7 |
| D: | 2.94 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| V: | 1.94 in | AE1: | 0.6 |
| LM: | 8.32 | AK: | 4.5 |
| G: | 1.69 | L: | 6.07 in |
| F: | 3.38 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Model Code: | HM226 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

