How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | F: | 3.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 8 in | U: | 0.75 in |
| AE1: | 0.6 | AD: | 6.01 |
| V: | 1.94 in | I: | 4.34 in |
| B: | 7.38 | G: | 1.69 |
| L: | 6.07 in | D: | 2.94 |
| LM: | 8.32 | AG: | 7 |
| AK: | 4.5 | T: | 1.125 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM226 | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio: | 60:1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Assembly: | HM-1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

