How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AE2: | 0.39 |
| I: | 4.34 in | C: | 8 in |
| BD: | 9 | F: | 3.38 |
| Center Distance (in): | 2.625 in | AG: | 7 |
| V: | 1.94 in | AJ: | 7.25 |
| AD: | 6.01 | AK: | 8.5 |
| G: | 1.69 | L1: | 9.32 in |
| D: | 2.94 | AE1: | 0.6 |
| B: | 7.38 | U: | 0.75 in |
| BF: | 0.53 | T: | 1.125 |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

