How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L1: | 9.32 in |
| AE2: | 0.39 | AD: | 6.01 |
| I: | 4.34 in | F: | 3.38 |
| T: | 1.125 | BF: | 0.53 |
| U: | 0.75 in | AG: | 7 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AK: | 8.5 |
| L: | 6.07 in | BE1: | 0.5 in |
| AE1: | 0.6 | C: | 8 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 1.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Service Factor: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.883 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

