How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.75 in |
| D: | 2.94 | AJ: | 5.88 |
| T: | 1.188 | B: | 7.38 |
| AG: | 7 | L: | 6.07 in |
| BD: | 5.88 | AD: | 6.01 |
| I: | 4.34 in | BE: | 0.38 in |
| G: | 1.69 | V: | 1.94 in |
| AE2: | 0.39 | C: | 8 in |
| AK: | 4.5 | F: | 3.38 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| LM: | 8.32 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Ratio Range: | 60:1 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

