Grove Gear HM226-60-1-1.188-180TC-L4
Part #:HM226-60-1-1.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | U: | 0.75 in |
| AD: | 6.01 | AK: | 8.5 |
| B: | 7.38 | T: | 1.188 |
| AG: | 7 | V: | 1.94 in |
| L: | 6.07 in | I: | 4.34 in |
| AE2: | 0.39 | BE1: | 0.5 in |
| L1: | 9.32 in | C: | 8 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| F: | 3.38 | AJ: | 7.25 |
| D: | 2.94 | G: | 1.69 |
| BF: | 0.53 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HM-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

