How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| G: | 1.69 | F: | 3.38 |
| U: | 0.75 in | V: | 1.94 in |
| I: | 4.34 in | AD: | 6.01 |
| AG: | 7 | BD: | 5.88 |
| BE: | 0.38 in | B: | 7.38 |
| LM: | 8.32 | AE1: | 0.6 |
| D: | 2.94 | C: | 8 in |
| T: | 1.188 | AE2: | 0.39 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Bore Code: | 19 | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

