Grove Gear HM226-60-1-1.188-56C-L2
Part #:HM226-60-1-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | AG: | 7 |
| C: | 8 in | I: | 4.34 in |
| LM: | 8.32 | AD: | 6.01 |
| D: | 2.94 | F: | 3.38 |
| BF: | 0.41 | U: | 0.75 in |
| T: | 1.188 | AE2: | 0.39 |
| AE1: | 0.6 | G: | 1.69 |
| L: | 6.07 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 1.94 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

