Grove Gear HM226-60-1-1.188-56C-L3
Part #:HM226-60-1-1.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | D: | 2.94 |
| BD: | 5.88 | T: | 1.188 |
| BE: | 0.38 in | BF: | 0.41 |
| U: | 0.75 in | F: | 3.38 |
| AJ: | 5.88 | AD: | 6.01 |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| C: | 8 in | AE2: | 0.39 |
| G: | 1.69 | LM: | 8.32 |
| AG: | 7 | AK: | 4.5 |
| AE1: | 0.6 |
Technical Specifications
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | HM226 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.883 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.188 in |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

