Grove Gear HM226-60-1-1.188-56C-L4
Part #:HM226-60-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | B: | 7.38 |
| D: | 2.94 | L: | 6.07 in |
| AE1: | 0.6 | AJ: | 5.88 |
| F: | 3.38 | G: | 1.69 |
| V: | 1.94 in | AK: | 4.5 |
| BE: | 0.38 in | BF: | 0.41 |
| LM: | 8.32 | AD: | 6.01 |
| Center Distance (in): | 2.625 in | T: | 1.188 |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.39 | C: | 8 in |
| AG: | 7 |
Technical Specifications
| Assembly: | HM-1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 60:1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

