How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| AE2: | 0.39 | T: | 1.25 |
| B: | 7.38 | G: | 1.69 |
| AK: | 4.5 | C: | 8 in |
| LM: | 8.32 | U: | 0.75 in |
| AE1: | 0.6 | L: | 6.07 in |
| I: | 4.34 in | D: | 2.94 |
| BE: | 0.38 in | AG: | 7 |
| BF: | 0.41 | F: | 3.38 |
| AD: | 6.01 | V: | 1.94 in |
| AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | 1 |
| Ratio: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Ratio Range: | 60:1 | Assembly: | HM-1 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

