How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AJ: | 7.25 |
| L1: | 9.32 in | AD: | 6.01 |
| BD: | 9 | L: | 6.07 in |
| V: | 1.94 in | G: | 1.69 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | F: | 3.38 |
| AG: | 7 | C: | 8 in |
| AE2: | 0.39 | BF: | 0.53 |
| BE1: | 0.5 in | U: | 0.75 in |
| AE1: | 0.6 | T: | 1.25 |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.883 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

