How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 6.07 in |
| AG: | 7 | V: | 1.94 in |
| AD: | 6.01 | T: | 1.25 |
| L1: | 9.32 in | AE1: | 0.6 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| G: | 1.69 | AE2: | 0.39 |
| BD: | 9 | I: | 4.34 in |
| AK: | 8.5 | BE1: | 0.5 in |
| U: | 0.75 in | C: | 8 in |
| AJ: | 7.25 | B: | 7.38 |
| F: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.883 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

