Grove Gear HM226-60-1-1.438-140TC-L3
Part #:HM226-60-1-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | AJ: | 5.88 |
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | BE: | 0.38 in |
| U: | 0.75 in | G: | 1.69 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| D: | 2.94 | BD: | 5.88 |
| T: | 1.438 | L: | 6.07 in |
| AE1: | 0.6 | B: | 7.38 |
| V: | 1.94 in | AK: | 4.5 |
| F: | 3.38 | LM: | 8.32 |
| BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Ratio Range: | 60:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.883 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

