Grove Gear HM226-60-1-1.438-140TC-L9
Part #:HM226-60-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.69 |
| D: | 2.94 | BD: | 5.88 |
| T: | 1.438 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AK: | 4.5 | AD: | 6.01 |
| AG: | 7 | I: | 4.34 in |
| F: | 3.38 | AE1: | 0.6 |
| C: | 8 in | V: | 1.94 in |
| U: | 0.75 in | LM: | 8.32 |
| AJ: | 5.88 | AE2: | 0.39 |
| B: | 7.38 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.883 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

