Grove Gear HM226-60-1-1.438-180TC-L2
Part #:HM226-60-1-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| F: | 3.38 | L: | 6.07 in |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 6.01 | T: | 1.438 |
| V: | 1.94 in | AE2: | 0.39 |
| D: | 2.94 | AE1: | 0.6 |
| L1: | 9.32 in | B: | 7.38 |
| AG: | 7 | C: | 8 in |
| BF: | 0.53 | AK: | 8.5 |
| U: | 0.75 in | I: | 4.34 in |
| G: | 1.69 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

