How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| I: | 4.34 in | T: | 1.438 |
| G: | 1.69 | L1: | 9.32 in |
| BF: | 0.53 | AJ: | 7.25 |
| V: | 1.94 in | B: | 7.38 |
| L: | 6.07 in | AG: | 7 |
| AD: | 6.01 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | F: | 3.38 |
| D: | 2.94 | BE1: | 0.5 in |
| AE2: | 0.39 | C: | 8 in |
| U: | 0.75 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 60:1 |
| Center Distance (in): | 2.625 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM226 |
| Service Factor: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

