How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | L1: | 9.32 in |
| V: | 1.94 in | BF: | 0.53 |
| D: | 2.94 | BE1: | 0.5 in |
| BD: | 9 | F: | 3.38 |
| B: | 7.38 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AK: | 8.5 | AD: | 6.01 |
| AJ: | 7.25 | AE1: | 0.6 |
| U: | 0.75 in | L: | 6.07 in |
| AG: | 7 | C: | 8 in |
| I: | 4.34 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

