Grove Gear HM226-60-1-1.438-56C-L1
Part #:HM226-60-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 2.94 |
| AD: | 6.01 | L: | 6.07 in |
| C: | 8 in | AJ: | 5.88 |
| V: | 1.94 in | I: | 4.34 in |
| T: | 1.438 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| B: | 7.38 | BF: | 0.41 |
| BE: | 0.38 in | AG: | 7 |
| F: | 3.38 | U: | 0.75 in |
| AK: | 4.5 | AE1: | 0.6 |
| LM: | 8.32 |
Technical Specifications
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

