Grove Gear HM226-60-1-1.438-56C-L9
Part #:HM226-60-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AJ: | 5.88 |
| BE: | 0.38 in | T: | 1.438 |
| LM: | 8.32 | BF: | 0.41 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| F: | 3.38 | AG: | 7 |
| AE2: | 0.39 | AE1: | 0.6 |
| I: | 4.34 in | BD: | 5.88 |
| U: | 0.75 in | D: | 2.94 |
| AD: | 6.01 | AK: | 4.5 |
| V: | 1.94 in | G: | 1.69 |
| C: | 8 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HM226 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

