How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 7 |
| BD: | 5.88 | I: | 4.34 in |
| V: | 1.94 in | C: | 8 in |
| BE: | 0.38 in | F: | 3.38 |
| G: | 1.69 | D: | 2.94 |
| AD: | 6.01 | AE2: | 0.39 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | LM: | 8.32 |
| U: | 0.75 in | B: | 7.38 |
| AJ: | 5.88 | AE1: | 0.6 |
| BF: | 0.41 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 60:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

