How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | LM: | 8.32 |
| D: | 2.94 | AJ: | 5.88 |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | G: | 1.69 |
| AG: | 7 | BE: | 0.38 in |
| AE1: | 0.6 | I: | 4.34 in |
| BD: | 5.88 | AE2: | 0.39 |
| BF: | 0.41 | AK: | 4.5 |
| T: | 1 | B: | 7.38 |
| L: | 6.07 in | V: | 1.94 in |
| F: | 3.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.883 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

