How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.07 in |
| AE2: | 0.39 | I: | 4.34 in |
| V: | 1.94 in | C: | 8 in |
| U: | 0.75 in | G: | 1.69 |
| BE: | 0.38 in | F: | 3.38 |
| AE1: | 0.6 | T: | 1 |
| AJ: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | B: | 7.38 |
| BD: | 5.88 | D: | 2.94 |
| AG: | 7 | Center Distance (in): | 2.625 in |
| AD: | 6.01 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.883 |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

