How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | BD: | 9 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| D: | 2.94 | AD: | 6.01 |
| L: | 6.07 in | V: | 1.94 in |
| I: | 4.34 in | AK: | 8.5 |
| AE1: | 0.6 | BE1: | 0.5 in |
| T: | 1 | AE2: | 0.39 |
| F: | 3.38 | BF: | 0.53 |
| C: | 8 in | G: | 1.69 |
| AJ: | 7.25 | B: | 7.38 |
| AG: | 7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 0.883 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Ratio: | 60:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

