How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | C: | 8 in |
| AJ: | 7.25 | I: | 4.34 in |
| G: | 1.69 | AK: | 8.5 |
| BF: | 0.53 | B: | 7.38 |
| L: | 6.07 in | D: | 2.94 |
| F: | 3.38 | BE1: | 0.5 in |
| BD: | 9 | U: | 0.75 in |
| AE2: | 0.39 | AD: | 6.01 |
| V: | 1.94 in | AE1: | 0.6 |
| AG: | 7 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

