How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | AK: | 8.5 |
| G: | 1.69 | AJ: | 7.25 |
| T: | 1 | BE1: | 0.5 in |
| D: | 2.94 | BD: | 9 |
| AE2: | 0.39 | B: | 7.38 |
| I: | 4.34 in | F: | 3.38 |
| C: | 8 in | AD: | 6.01 |
| Center Distance (in): | 2.625 in | AG: | 7 |
| BF: | 0.53 | AE1: | 0.6 |
| L1: | 9.32 in | V: | 1.94 in |
| U: | 0.75 in |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.883 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

