Grove Gear HM226-60-2-1.000-56C-L1
Part #:HM226-60-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | B: | 7.38 |
| V: | 1.94 in | BD: | 5.88 |
| BF: | 0.41 | C: | 8 in |
| AJ: | 5.88 | LM: | 8.32 |
| AK: | 4.5 | AD: | 6.01 |
| AG: | 7 | L: | 6.07 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AE1: | 0.6 |
| D: | 2.94 | U: | 0.75 in |
| AE2: | 0.39 | T: | 1 |
| F: | 3.38 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM226 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 0.883 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-2 | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

