Grove Gear HM226-60-2-1.000-56C-L4
Part #:HM226-60-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AG: | 7 |
| AD: | 6.01 | C: | 8 in |
| AJ: | 5.88 | I: | 4.34 in |
| AE1: | 0.6 | D: | 2.94 |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.39 | T: | 1 |
| V: | 1.94 in | F: | 3.38 |
| LM: | 8.32 | L: | 6.07 in |
| U: | 0.75 in | AK: | 4.5 |
| G: | 1.69 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 56C |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Diameter (in): | 1.000 in | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.883 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | HM226 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

