Grove Gear HM226-60-2-1.000-56C-L9
Part #:HM226-60-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | F: | 3.38 |
| AD: | 6.01 | AJ: | 5.88 |
| BF: | 0.41 | L: | 6.07 in |
| T: | 1 | D: | 2.94 |
| AE2: | 0.39 | C: | 8 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.69 | AK: | 4.5 |
| I: | 4.34 in | AE1: | 0.6 |
| AG: | 7 | U: | 0.75 in |
| B: | 7.38 |
Technical Specifications
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

