How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | F: | 3.38 |
| BD: | 9 | B: | 7.38 |
| AD: | 6.01 | C: | 8 in |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | T: | 1.125 |
| AE1: | 0.6 | L: | 6.07 in |
| L1: | 9.32 in | G: | 1.69 |
| AK: | 8.5 | AE2: | 0.39 |
| AG: | 7 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Model Code: | HM226 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 29.2 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Assembly: | HM-2 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

