How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | L1: | 9.32 in |
| C: | 8 in | T: | 1.125 |
| AE1: | 0.6 | L: | 6.07 in |
| B: | 7.38 | U: | 0.75 in |
| I: | 4.34 in | AG: | 7 |
| F: | 3.38 | BF: | 0.53 |
| G: | 1.69 | AD: | 6.01 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AE2: | 0.39 | V: | 1.94 in |
| AJ: | 7.25 | BD: | 9 |
| BE1: | 0.5 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 0.883 | Assembly: | HM-2 |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Model Code: | HM226 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

