How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | G: | 1.69 |
| BF: | 0.53 | I: | 4.34 in |
| BE1: | 0.5 in | AG: | 7 |
| V: | 1.94 in | L: | 6.07 in |
| F: | 3.38 | B: | 7.38 |
| AJ: | 7.25 | AK: | 8.5 |
| AD: | 6.01 | U: | 0.75 in |
| T: | 1.125 | BD: | 9 |
| C: | 8 in | D: | 2.94 |
| AE2: | 0.39 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.883 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | HM226 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Bore Code: | 18 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

